PROGRESS LIGHTING
PROG_P710072_031_hero_PRODIMAGE
PROG_P710072_031_hero_PRODIMAGE
PROG_P710072_031_detail2_PRODIMAGE
PROG_P710072_031_detail1_PRODIMAGE
+2
PROG_Sizing_guideline_Bath_Sconces_info

One-Light Linen Glass Wall Sconce

$81.07 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710072-031

Collection name:

Linen Glass Sconce

A confident, bold Black frame supports an etched glass shade in the Linen Glass Sconce. With clean lines and a simple, rectangular shape, the fixture’s modern form is ideal for adding soft, comfortable light as desired in any transitional setting.

  • Simple and modern form is ideal for transitional interiors
  • One-light wall sconce with etched glass held by metal bands on its top and bottom
  • Textured, etched glass emits soft, comfortable light
  • Finished in statement-making Black
  • Measures 6 in width X 12 in height, Extends 4 in
  • Uses one 75-watt max medium base bulb, or LED equivalent, that is sold separately
  • ADA complaint
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P710072-031

Category General

Sconces

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Etched Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Dining Room
  • Hall & Foyer
  • Living Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Style

Transitional

Type

Flush-Mount

UPC

785247232741

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6 in x 4 in x 12 in

Height

12 in

Height to Center

6 in

Length

6 in

Weight

2 lb

Width

4 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93101703