PROGRESS LIGHTING
PROG_P2574_8030K_PRODIMAGE
PROG_P2574_8030K_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+8
Progress Lighting - Whirl Fan

Whirl Collection 60" Five Blade Ceiling Fan

$507.21 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2574-8030K

Collection name:

Whirl

Refresh your indoor or covered outdoor living spaces with the crisp, clean style of the 60 inch Whirl fan. The stylish design comes in Forged Black with toasted oak blades. The five-blade fan features an all weather damp location rating (ABS) to accommodate a variety of settings throughout the home. White opal glass shade with a 17W LED light source offers a warm 3000K-color temperature, energy savings and maintenance benefits for the home. Whirl features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light.

  • 60" Whirl ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefit
  • Refresh your indoor or covered outdoor living spaces with the crisp, clean style of the 60" Whirl fan
  • Features white opal glass shade, Toasted Oak blades and a Forged Black finish
  • The five-blade fan features an all weather damp location rating (ABS blades) to accommodate a variety of settings throughout the home
  • White opal glass shade with a 18W dimmable LED light source offers a warm 3000K-color temperature, 90 CRI and 1400 lumens (source)
  • Whirl features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light.
  • Features modern styling for contemporary living spaces
  • Reversible motor for year round comfort allows you to choose either a down drafts (summer) or an up draft (winter)
  • Add a P2630-30 wall control or P2662-01 remote control for added convenience
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • UL damp location listed
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 6549 cfm, Energy consumption- 70 watts (excluding lights), Airflow efficiency- 94 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Can be mounted up or down

No

Catalog Number

P2574-8030K

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Toasted Oak

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Fob finsh

Walnut

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Non Reversible

Finish Name

Forged Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Farmhouse
  • New Traditional

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Style

Transitional

Sub Brand

Progress LED

Switch Type

Pullchain

Type

Standard

UPC

785247221684

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

60 in x 60 in x 15.875 in

Fan - Recommended room size

401 ft²

Height

15.875 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

25.3 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

94

EPACTenergy consumption watts

70

Industry Standard(s)

Title 20

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

46000

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93089929

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
Progress Lighting - Whirl Fan

Fan Blade Finish Image(s)