PROGRESS LIGHTING
PROG_P4618_09_PRODIMAGE
PROG_P4618_09_PRODIMAGE
play
3D View
play
Cherish_P4618-09
+11
Progress Lighting - Chandelier Heights

Cherish Collection 24" Six-Light Brushed Nickel Coastal Chandelier Light with Summer Linen Shade

$460.90 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4618-09

Collection name:

Cherish

The Cherish 6-light chandelier is a modern take on a classic silhouette. A simple round frame is coated in a soft brushed nickel finish and topped with six columns holding candelabra base bulbs. An elegant summer linen drum shade surrounds the frame. Soft light is cast downward onto the surface below. This lovely chandelier is a focal point for dining rooms or great rooms in coastal, traditional and various other settings.

  • Six-light chandelier creates an elegant focal point for dining rooms and great rooms
  • Classic styling is ideal for Traditional, Farmhouse, New Traditional, Transitional and Coastal interiors
  • Measures 24 in x 24 in x 22.375 in
  • The fixture is coated in a soft brushed nickel finish, enhancing its classic design
  • A modern summer linen shade surrounds the chandelier's simple frame
  • The frame's circular style is topped by elegant columns which hold candelabra bulbs
  • Uses (6) 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P4618-09

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

White Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Farmhouse
  • Transitional
  • Coastal
  • Mid-Century Modern

Type

Chandelier

UPC

785247196845

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24 in x 24 in x 22.375 in

Gross Weight with Packaging

8.97 lb

Height

22.375 in

Length

24 in

Length - Installed

97 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

15.84 lb

Width

24 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

10

Resources

Instruction Sheet Number

93063306

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Cherish_P4618-09
play
Progress Lighting - Chandelier Heights
play
Cherish P4618-09

3D AR Model