PROGRESS LIGHTING
PROG_P3931_09_PRODIMAGE
PROG_P3931_09_PRODIMAGE
PROG_inspire chandelier_IMG_2317_detailshot
PROG_Sizing_guideline_Bedroom_Pendant_info
+2
PROG_Chain_Graphic_72_inch_Info-Graphic

Inspire Collection Three-Light Pendant

$209.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3931-09

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. Waving metal arms rush from the center to gracefully support off-white linen shades in this three-light inverted pendant in Brushed Nickel.

  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or living room settings.
  • Perfect for coastal, farmhouse, and new traditional style settings
  • Off white linen shades complement the soft curved arms finished in brushed nickel
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 19 in x 19 in x 21.5 in
  • Uses three medium base 75 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3931-09

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Inverted Pendant

Glass

Off-white

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Dining Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Pendant

UPC

785247167357

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

19 in x 19 in x 21.5 in

Gross Weight with Packaging

14 lb

Height

21.5 in

Length

19 in

Length - Installed

95.75 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

14 lb

Width

19 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

UL/CUL

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

24

Resources

Instruction Sheet Number

93037853