PROGRESS LIGHTING
PROG_P3633_15_PRODIMAGE
PROG_P3633_15_PRODIMAGE
PROG_Cascadia_Polished_Chrome_GeneralLit
PROG_pl_lumens_chart
+1
PROG_Flush_Mount_Options_Info-Graphic

Cascadia Collection Two-Light 14" Flush Mount

$124.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3633-15

Collection name:

Cascadia

Two-light flush mount with smooth forms and etched glass that produce a beautiful, modern gas light effect. Polished Chrome finish.

  • This flush mount light fixture from the Cascadia Collection is ideal for any hallway, stairwell, entryway, kitchen, or porch.
  • Ideal for Coastal, Craftsman, Modern, or Modern Craftsman interiors
  • Etched glass shades and smooth forms produces a beautiful, modern gas light effect
  • Measures: 14 in x 14 in x 6 in
  • Uses two medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3633-15

Category General

Close-to-Ceiling

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Sitting Room
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Coastal
  • Transitional
  • Craftsman

Type

Flush-Mount

UPC

785247197606

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 6 in

Gross Weight with Packaging

2.92 lb

Height

6 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.65 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93063728