SYSTEMS CONTROL
Solid Front Control Panels
Solid Front Control Panels

Solid Front Control Panels

Brand: Systems Control

Solid Front Panels, Custom Rack Style Front Panels Engineered for Utility Control and Relay Applications

Solid Front Control Panels provide a clean, finished panel interface for protection, control, and relay equipment in utility environments. Custom engineered to customer specifications, these panels are designed to integrate seamlessly with modern rack style frameworks while enhancing the visual consistency of substations and control rooms. Configurable dimensions and color matched finishes allow Solid Front Panels to blend seamlessly into existing facilities, making them ideal for both new installations and upgrades where a refined, uniform panel appearance is required.

  • Finished Front Panel Interface: Provides a clean, solid panel surface for control and relay applications
  • Custom Engineered Dimensions: Configurable height, width, and depth to match customer requirements
  • Rack Style Standardization: Designed to align with modern rack style panel standards
  • Color Matched Designs: Available with finishes matched to existing substation environments

Built on Systems Control’s deep utility expertise, Solid Front Panels are developed by translating customer requirements into standardized, future ready designs. Each panel is designed, fabricated, and inspected using rigorous quality assurance processes to ensure a precise fit, dependable installation, and long term performance. The result is a reliable, utility grade solution that supports evolving device needs while maintaining a consistent, high quality front panel presentation across the portfolio.

General

Application

Solid