TAYMAC
1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15 AMP Self Test GFCI, Standard In-Use Cover, Box
Image of MKG420CS 1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15 AMP Self Test GFCI, Standard In-Use Cover, Box

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15 AMP Self Test GFCI, Standard In-Use Cover, Box

Brand: TayMac

Catalog ID: MKG420CS

Collection name: EXTRA DUTY®

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Hubbell WRTR 15 AMP Self Test GFCI, Standard In-Use Cover, Box.

  • Quick-Fit™ keyhole mounting system allows installation in under a minute
  • High quality Hubbell WRTR device included
  • Kit includes box, receptacle and cover
  • Includes attached gasket and mounting hardware
  • Lockable tab

General

Application

In Use

Catalog Number

MKG420CS

Color

Clear

Installation Type

Kits

Material Type

Non-metallic

Mounting Method

Multi-directional

Series

EXTRA DUTY® Series

Type

  • Box
  • Cover
  • Device

UPC

050169504413

Dimensions

Cubic Capacity

136.07667 cu.in

Depth

5.1 in

Height

5.89 in

Package Height

5.89 in

Package Length

5.1 in

Package Weight

1.606 lb

Package Width

4.53 in

Width

4.53 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Logistics

Carton Quantity

4

Packaging Type

Shrinkwrap

Pallet Quantity

252