EXTRA DUTY®

Explore products from our EXTRA DUTY® collection

1-Gang Metallic In-Use Cover, Horizontal, 15A WRTR Duplex Combo, Gray
1-Gang Metallic In-Use Cover, Horizontal, 15A WRTR Duplex Combo, Gray

Brand:TayMac

Catalog ID:MD5802-0

1-Gang Metallic In-Use Cover, Horizontal, 15A WRTR Duplex Combo, Gray

MG420C-20
MG420C-20

Brand:TayMac

Catalog ID:MG420C-20

1-Gang In-Use Extra Duty® Clear Cover with 20A WR/TR GFCI

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15 AMP Self Test GFCI, Standard In-Use Cover, Box
1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15 AMP Self Test GFCI, Standard In-Use Cover, Box

Brand:TayMac

Catalog ID:MKG420CS

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Hubbell WRTR 15 AMP Self Test GFCI, Standard In-Use Cover, Box

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15A Self Test GFCI, Metal In-Use Cover, Box
1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15A Self Test GFCI, Metal In-Use Cover, Box

Brand:TayMac

Catalog ID:MKG4280SS

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Hubbell WRTR 15A Self Test GFCI, Metal In-Use Cover, Box

2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Clear
2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Clear

Brand:TayMac

Catalog ID:MM2420C

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Clear

2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Clear
2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Clear

Brand:TayMac

Catalog ID:MM2420C

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Clear

2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Gray
2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Gray

Brand:TayMac

Catalog ID:MM2420G

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Gray

1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, Clear
1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, Clear

Brand:TayMac

Catalog ID:MM420C

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, Clear

1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, Gray
1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, Gray

Brand:TayMac

Catalog ID:MM420G

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, Gray