TAYMAC
1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, White
Image of MX4280WH 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, White
Image of MX4280WH 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, White
play
360 View
play
TAYMAC®: Extra-Duty Overview
+4
TAYMAC®: Metallic Extra Duty Weatherproof In-Use Device Covers

1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, White

Brand: TayMac

Catalog ID: MX4280WH

Collection name: EXTRA DUTY®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, Gray

  • Revolutionary patented design expands from 2 in. to 3-1/2 in. for in-use needs
  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapater System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable open or closed and fits fullsize padlock
  • Adapter, gasket, mounting hardware and instructions included
  • Extra Duty® rated
  • Vertical mount
ExtraDuty

General

Application

In Use

Catalog Number

MX4280WH

Color

White

Construction

Metallic

Cover Type

In-Use;Low Profile

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Product Family

Metallic While-In-Use Covers

Product Type

Weatherproof

Series

EXTRA DUTY® Series

Type

Cover

UPC

092326117401

Dimensions

Actual Depth

2.25 in

Cubic Capacity

54.43503338 cu.in

Depth

2.282 in

Height

6.53 in

Package Height

6.5 in

Package Length

2.25 in

Package Weight

0.8 lb

Package Width

3.35 in

Width

3.653 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

1080

Standard Package

6