1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15A Self Test GFCI, Metal In-Use Cover, Box
Image of MKG4280SS 1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15A Self Test GFCI, Metal In-Use Cover, Box

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15A Self Test GFCI, Metal In-Use Cover, Box

Brand: TayMac

Catalog ID: MKG4280SS

Collection name: EXTRA DUTY®

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Hubbell WRTR 15A Self Test GFCI, Metal In-Use Cover, Box

  • High quality Hubbell WRTR device included
  • Superior commercial quality die-cast aluminum
  • Includes attached gasket and mounting hardware
  • Includes box, receptacle and cover
  • Lockable tab
  • Premium Powder Coat

General

Application

In Use

Catalog Number

MKG4280SS

Color

Gray

Construction

Metallic

Cover Type

In-Use

Installation Type

Kits

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Number Of Outlets

3

Series

EXTRA DUTY® Series

Type

  • Box
  • Cover
  • Device

UPC

050169504437

Dimensions

Cubic Capacity

88.860408 cu.in

Depth

4.27 in

Height

5.98 in

Package Height

12 in

Package Length

6.25 in

Package Weight

2.15 lb

Package Width

6.75 in

Width

3.48 in

Certifications And Compliance

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Number Of Outlets

3

Logistics

Carton Quantity

4

Packaging Type

Clamshell

Pallet Quantity

144