1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15A Self Test GFCI, Standard In-Use Cover, Box, Receptacle
Image of MG420CS 1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15A Self Test GFCI, Standard In-Use Cover, Box, Receptacle
Image of MG420CS 1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15A Self Test GFCI, Standard In-Use Cover, Box, Receptacle
play
360 View
play
TAYMAC®: Extra-Duty Overview
+4
Image of MG420CS 1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15A Self Test GFCI, Standard In-Use Cover, Box, Receptacle

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15A Self Test GFCI, Standard In-Use Cover, Box, Receptacle

Brand: TayMac

Catalog ID: MG420CS

Collection name: EXTRA DUTY®

1-Gang, EXTRA DUTY® In-Use Clear Cover Kit with Hubbell 15A WR/TR Self Test GFCI

Extra Duty® clear in-use cover standard depth (2-3/4”) provides constant weatherproof device protection even while cords are plugged in. Includes weather resistant, tamper resistant self-test 15A Hubbell GFCI receptacle. The patented quick-fit keyhole mounting system allows for cover installation in under a minute. Attached weatherproof gasket and mounting hardware included.

  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Kit includes 15A WR/TR GFCI receptacle and cover
  • Includes attached gasket and mounting hardware
  • Lockable tab

General

Application

In Use

Catalog Number

MG420CS

Color

Clear

Construction

Non-Metallic

Cover Type

Device

Installation Type

Kits

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional, Device Mount

Number of Gang(s)

1-Gang

Product Family

Non-metallic In-Use Cover Kits

Product Type

Weatherproof Device Cover

Series

EXTRA DUTY® Series

Type

Cover

UPC

050169504376

Dimensions

Actual Depth

3.01 in

Cubic Capacity

109.6346847 cu.in

Depth

4.1 in

Height

5.899 in

Package Height

5.899 in

Package Length

3.01 in

Package Weight

0.778 lb

Package Width

4.537 in

Width

4.533 in

Certifications And Compliance

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional, Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Packaging Type

Shrinkwrap

Pallet Quantity

640