TAYMAC
1-Gang JUMBO Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 4-3/4 in. Deep, Clear
Image of MM720C 1-Gang JUMBO Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 4-3/4 in. Deep, Clear
Image of MM720C 1-Gang JUMBO Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 4-3/4 in. Deep, Clear
play
360 View
play
TAYMAC®: Weatherproof Extra Duty In-use Covers
+4
TAYMAC®: Extra-Duty Overview

1-Gang JUMBO Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 4-3/4 in. Deep, Clear

Brand: TayMac

Catalog ID: MM720C

Collection name: EXTRA DUTY®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 4-3/4 in. Deep, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab
  • Includes attached gasket and mounting hardware
  • Extra Duty® rated
  • Jumbo, 4.75 in. deep
  • Horizontal/vertical device mount
ExtraDuty

General

Application

In Use

Catalog Number

MM720C

Color

Clear

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Product Family

Non-Metallic While-In-Use Covers

Product Type

Weatherproof

Series

EXTRA DUTY® Series

Type

Cover

UPC

050169917299

Dimensions

Actual Depth

5.1 in

Cubic Capacity

136.76976 cu.in

Depth

5.1 in

Height

5.92 in

Package Height

5 in

Package Length

6 in

Package Weight

0.6 lb

Package Width

4.53 in

Width

4.53 in

Certifications And Compliance

Certified Listed

cULus Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Packaging Type

Shrinkwrap

Pallet Quantity

320

Standard Package

4