TAYMAC
1-Gang Metallic In-Use Cover, Horizontal, 15A WRTR Duplex Combo, Gray
Image of MD5802-0 1-Gang Metallic In-Use Cover, Horizontal, 15A WRTR Duplex Combo, Gray
Image of MD5802-0 1-Gang Metallic In-Use Cover, Horizontal, 15A WRTR Duplex Combo, Gray
play
TAYMAC®: Extra-Duty Overview
Image of MD5802-0 1-Gang Metallic In-Use Cover, Horizontal, 15A WRTR Duplex Combo, Gray

1-Gang Metallic In-Use Cover, Horizontal, 15A WRTR Duplex Combo, Gray

Brand: TayMac

Catalog ID: MD5802-0

Collection name: EXTRA DUTY®

1-Gang Metallic In-Use Cover, Horizontal, 15A WRTR Duplex Combo, Gray

  • Heavy duty die-cast metal construction
  • State of the art powder coat finish provides maximum weatherability and scratch resistance
  • High quality Hubbell 15A WRTR device included
  • Includes attached gasket and mounting hardware
  • Combo includes receptacle and cover
  • 3 in. deep
  • Lockable tab (1/4 in. shackle)
  • Extra duty rated
Codeguard

General

Application

In Use

Catalog Number

MD5802-0

Color

Gray

Construction

Metallic

Cover Included

Yes

Cover Type

In-Use

Installation Type

Kits

Material

Aluminum

Material Type

Metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Product Family

Cover Combos and Complete Kits

Product Type

Weatherproof

Toggle Switch

No

Type

Cover

UPC

050169986356

Weather Resistant

Yes

Dimensions

Cubic Capacity

95.493114 cu.in

Depth

4.22 in

Height

4.59 in

Package Height

4.76 in

Package Length

5.06 in

Package Weight

0.883 lb

Package Width

3.17 in

Width

4.93 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

3

Packaging Type

Shrinkwrap

Pallet Quantity

768

Standard Package

3