TAYMAC
1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, Clear
Image of MM420C 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, Clear
Image of MM420C 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, Clear
play
360 View
play
TAYMAC®: Weatherproof Extra Duty In-use Covers
+6
TAYMAC®: Extra-Duty Overview

1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, Clear

Brand: TayMac

Catalog ID: MM420C

Collection name: EXTRA DUTY®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab (1/4 in. shackle)
  • Extra Duty® rated
  • Horizontal or vertical mount
ExtraDuty

General

Application

In Use

Catalog Number

MM420C

Color

Clear

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Product Family

Non-Metallic While-In-Use Covers

Product Type

Weatherproof

Series

EXTRA DUTY® Series

Type

Cover

UPC

050169917275

Dimensions

Actual Depth

3.05 in

Cubic Capacity

80.703 cu.in

Depth

3.05 in

Height

5.88 in

Package Height

5.88 in

Package Length

3.05 in

Package Weight

0.531 lb

Package Width

4.5 in

Width

4.5 in

Certifications And Compliance

Certified Listed

cULus Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

8

Packaging Type

Shrinkwrap

Pallet Quantity

768

Standard Package

8