





Application
In Use
Catalog Number
MX4280Z
Color
Bronze
Construction
Metallic
Cover Type
In-Use;Low Profile
Material Type
Metallic
Mounting Method
Vertical
Number of Gang(s)
1-Gang
Product Family
Metallic While-In-Use Covers
Product Type
Weatherproof
Series
EXTRA DUTY® Series
Type
Cover
UPC
092326117395
Actual Depth
2.25 in
Cubic Capacity
54.43503338 cu.in
Depth
2.282 in
Height
6.53 in
Package Height
6.5 in
Package Length
2.25 in
Package Weight
0.8 lb
Package Width
3.35 in
Width
3.653 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Compliance
Extra-Duty
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical
Number of Gang(s)
1-Gang
Carton Quantity
6
Packaging Type
Shrinkwrap
Pallet Quantity
1080
Standard Package
6