1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 4-1/2 in. Deep, Gray
Image of MX5280S 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 4-1/2 in. Deep, Gray

1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 4-1/2 in. Deep, Gray

Brand: TayMac

Catalog ID: MX5280S

Collection name: EXTRA DUTY®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Vertical, 8-in-1, 4-1/2 in. Deep, Gray

  • Revolutionary patented design expands from 2-1/2 in. to 4-1/2 in. for in-use needs
  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable open or closed and fits fullsize padlock
  • Includes adapter, a gasket, mounting hardware and instructions
  • Extra Duty® rated
  • Vertical mount
ExtraDuty

General

Application

In Use

Catalog Number

MX5280S

Color

Gray

Construction

Metallic

Cover Type

In-Use;Low Profile

EU RoHS Indicator

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Series

EXTRA DUTY® Series

Type

Cover

UPC

092326101356

Dimensions

Actual Depth

6.25 in

Cubic Capacity

64.152 cu.in

Depth

2.7 in

Height

6.6 in

Package Height

6.6 in

Package Length

3.6 in

Package Weight

0.88 lb

Package Width

2.7 in

Width

3.6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Compliance

Extra-Duty

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

2

Packaging Type

Shrinkwrap

Pallet Quantity

744

Standard Package

2