2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Clear
Image of MM2420C 2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Clear

2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Clear

Brand: TayMac

Catalog ID: MM2420C

Collection name: EXTRA DUTY®

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab (1/8 in. shackle)
  • Extra Duty® Rated
  • Includes attached gasket and mounting hardware
  • 2.75 in. deep
  • Vertical mount
ExtraDuty

General

Application

In Use

Catalog Number

MM2420C

Color

Clear

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Series

EXTRA DUTY® Series

Type

Cover

UPC

050169917305

Dimensions

Actual Depth

3.07 in

Cubic Capacity

95.01957 cu.in

Depth

3.07 in

Height

5.7 in

Package Height

3.2 in

Package Length

5.7 in

Package Weight

0.6 lb

Package Width

5.5 in

Width

5.43 in

Certifications And Compliance

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

576

Standard Package

6