2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Gray
Image of MM2420G 2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Gray
Image of MM2420G 2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Gray
play
TAYMAC®: Extra-Duty Overview
Image of MM2420G 2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Gray
Image of MM2420G 2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Gray

2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 55-in-1, 2-3/4 in. Deep, Gray

Brand: TayMac

Catalog ID: MM2420G

Collection name: EXTRA DUTY®

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast )for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab (1/8 in. shackle)
  • Extra Duty® rated
  • Includes attached gasket and mounting hardware
  • 2.75 in. deep
  • Vertical mount
ExtraDuty

General

Application

In Use

Catalog Number

MM2420G

Color

Gray

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Product Family

Non-Metallic While-In-Use Covers

Product Type

Weatherproof

Series

EXTRA DUTY® Series

Type

Cover

UPC

050169916629

Dimensions

Actual Depth

3.07 in

Cubic Capacity

95.01957 cu.in

Depth

3.07 in

Height

5.7 in

Package Height

5.54 in

Package Length

3.07 in

Package Weight

0.775 lb

Package Width

5.43 in

Width

5.43 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

4

Packaging Type

Shrinkwrap

Pallet Quantity

384

Standard Package

6