Image of MG420C-20 undefined
New

MG420C-20

Brand: TayMac

Catalog ID: MG420C-20

Collection name: EXTRA DUTY®

1-Gang, EXTRA DUTY® In-Use Clear Cover Kit with Hubbell 20A WR/TR Self Test GFCI

Extra Duty® clear in-use cover standard depth (2-3/4”) provides constant weatherproof device protection even while cords are plugged in. Includes weather resistant, tamper resistant self-test 20A Hubbell GFCI receptacle. The patented quick-fit keyhole mounting system allows for cover installation in under a minute. Attached weatherproof gasket and mounting hardware included.

  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Kit includes 20A WR/TR GFCI receptacle and cover
  • Includes attached gasket and mounting hardware
  • Lockable tab

General

Application

In Use

Catalog Number

MG420C-20

Color

Clear

Construction

Non-Metallic

Cover Type

Device

EU RoHS Indicator

Installation Type

Kits

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional, Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169994726

Weather Resistant

Yes

Dimensions

Actual Depth

2.995 in

Cubic Capacity

109.6346847 cu.in

Depth

4.1 in

Height

5.899 in

Package Height

5.899 in

Package Length

2.995 in

Package Weight

0.779 lb

Package Width

4.533 in

Width

4.533 in

Certifications And Compliance

Certified Listed

cULus Listed

Compliance

Extra-Duty

EU RoHS Indicator

NEC

Compliant

Nema Rating

3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Multi-directional, Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Packaging Type

Shrinkwrap

Pallet Quantity

640