Image of 2570W 1-Gang MASQUE® Decorator Cover, Toggle, White
Image of 2570W 1-Gang MASQUE® Decorator Cover, Toggle, White
play
MASQUE® Wallplates

1-Gang MASQUE® Decorator Cover, Toggle, White

Brand: TayMac

Catalog ID: 2570W

Collection name: MASQUE®

1-Gang MASQUE® Decorator Cover, Toggle, White.

  • No re-wire required
  • Completely covers old outdated outlets and switches
  • Polycarbonate material resists wear and tear
  • Won't crack or distort during installation
  • Includes screw(s) in matching finish

Product details

General

Application

Improve the appearance of any room in seconds, creating a designer look by covering the old outlet, not replacing it. There is no need to rewire, saving time and money.

Catalog Number

2570W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

PVC

Number of Gang(s)

1-Gang

Series

Toggle Cover-Up

Sub Brand

Decorator Cover®

UPC

092326100564

Wall Plate Opening

Toggle

Dimensions

Dimensions

0.32 in x 2.93 in x 4.75 in

Height

4.75 in

Length

0.32 in

Weight

0.1 lb

Width

2.93 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4900

Resources and downloads

Media

Videos

play
MASQUE® Wallplates