HUBBELL WIRING DEVICE-KELLEMS
Audio/Video Module, Blank, 0.5 Unit, Black
Image of IMB05BK Audio/Video Module, Blank, 0.5 Unit, Black
Image of IMB05BK Audio/Video Module, Blank, 0.5 Unit, Black

Audio/Video Module, Blank, 0.5 Unit, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IMB05BK

Audio/Video Module, Blank, 0.5 Unit, Black

  • Blank
  • 0.5 Unit
  • Black

Blank Module .5 - 5-Pack

General

Application

Filler Module

Catalog Number

IMB05BK

Construction

Molded ABS

Cutout

iStation

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Blank, 0.5 Unit

Style

.05 Unit

Type

Blank

UPC

662620826813

Dimensions

Display Size

.5-Unit

Weight

0.05 lb

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

25