

Brand: Hubbell Wiring Device-Kellems
Catalog ID: IMB1OW
Blank Module 1 - 5-Pack
Application
Filler Module
Catalog Number
IMB1OW
Construction
Molded ABS
Cutout
iStation
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Specifications
Style
1 Unit
Type
Blank
UPC
662620826820
Display Size
1-Unit
Weight
0.05 lb
Orientation
Horizontal
Carton Quantity
20