HUBBELL WIRING DEVICE-KELLEMS
Aluminum Ladder Accessory, Vertical Inside Divider, 6" Height, 12" Radius
Image of LDN612 Aluminum Ladder Accessory, Vertical Inside Divider, 6" Height, 12" Radius
Discontinued

Aluminum Ladder Accessory, Vertical Inside Divider, 6" Height, 12" Radius

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LDN612

Aluminum Ladder Accessory, Vertical Inside Divider, 6" Height, 12" Radius

  • For use indoors and also outside in harsh environments
  • Full line of accessories to complete the project installation

General

Application

Divider-Vertical Inside

Catalog Number

LDN612

Material

Aluminum

Type

Divider-Vertical Inside

UPC

783585631042

Dimensions

Depth

6 in

Height

6 in

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1