


Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFP315A
Auto Set
Application
Multiple Outlet Portable GFCI
Catalog Number
GFP315A
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Decorator Duplex
Material
Thermoplastic
Material - Mounting Hardware
Three Outlet Plug-In
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Heavy Duty
Specifications
Covers - ABS
Style
Manual Set
Type
Plug-In
UPC
783585829494
Display Size
Standard Sized Product
Weight
0.7 lb
Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Carton Quantity
50