HUBBELL WIRING DEVICE-KELLEMS
Image of RR151CHW CLOCK HANG RECESS RCPT, 15A 125V, WH
Image of RR151CHW CLOCK HANG RECESS RCPT, 15A 125V, WH
Image of RR151CHW CLOCK HANG RECESS RCPT, 15A 125V, WH
Discontinued

CLOCK HANG RECESS RCPT, 15A 125V, WH

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR151CHW

CLOCK HANG RECESS RCPT, 15A 125V, WH

  • 15A 125V
  • WH

Clock Hanger Receptacle

General

Application

Special Use Products

Catalog Number

RR151CHW

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778100420

Dimensions

Display Size

Standard Sized Product

Weight

0.15 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Logistics

Carton Quantity

10