HUBBELL WIRING DEVICE-KELLEMS
Connectors, Snap-Fit, F-Style, Recessed, Office White
Image of SFGRFOW Connectors, Snap-Fit, F-Style, Recessed, Office White
Discontinued

Connectors, Snap-Fit, F-Style, Recessed, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SFGRFOW

Connector Snap-Fit, F-Style, Recessed

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

  • Snap-Fit
  • F-Style
  • Recessed
  • Office White

Standard Product

General

Application

Snap-Fit Gold F-Connector, Recessed

Catalog Number

SFGRFOW

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Gold, Recessed

Temperature Rating

Per TIA

Type

F-Type

UPC

662620202358

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25