

Brand: Hubbell Wiring Device-Kellems
Catalog ID: WSBB43UBAL
Standard Product
Application - For Use On
Recessed Concealed Service
Catalog Number
WSBB43UBAL
Color
Aluminum
Construction
Fabricated
Item Type
Recessed Concealed Services
Material - Mounting Hardware
Furniture Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Dimensions - 8.98"L x 5.47"W x 2.97"H
Type
Boxes
UPC
783585191942
Display Size
Standard Sized Product
Weight
3 lb
Cable Entry
Pre-Wired Cable