

Brand: Hubbell Wiring Device-Kellems
Catalog ID: DRUBGFI20AC
Hubbell’s DIN Rail Utility Box offers a labor saving way to provide utility power to any control cabinet. Installing the DIN Rail Utility Box is as easy as snapping the box onto a 35mm DIN Rail and connecting the line, neutral and ground wires to the terminal block. Utility power for fans, lights, laptop computers, testers or any other power requirement. If load limiting is a concern, Hubbell’s “CB” version comes with a 5 Amp circuit breaker that provides over-current protection to make sure that large loads are not drawn from the DIN Rail Utility Box. All Hubbell DIN Rail Utility Boxes may be mounted either vertically or horizontally on the DIN Rail; the “H” version comes with the terminal block mounted for easy wiring when the DIN Rail Utility Box is mounted horizontally.
20A 125V, 2-Pole 3-Wire Grounding
Application
Unit Pre-Wired with GFCI Duplex
Catalog Number
DRUBGFI20AC
Color
Gray
Construction
Molded and Fabricated
Horsepower - Maximum
1
Item Type
Complete Unit
Knockouts
None
Material - Mounting Hardware
Vertical Mount, DIN Rail Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
-
Type
Box and Device
UPC
783585108186
Dimensions
5.62 in x 3.31 in x 2.54 in
Display Size
Standard Sized Product
Height
2.54 in
Length
5.62 in
Weight
1 lb
Width
3.31 in
Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Cable Entry
Terminals
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Industry Standard(s)
UL Listed
Nema Rating
5-20R
Horsepower - Maximum
1
Knockouts
None
Carton Quantity
5