HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Commercial AUTOGUARD® Self-Test GFCI with Blank Face, 20A, Red
Image of GFBFST20R Heavy Duty Commercial AUTOGUARD® Self-Test GFCI with Blank Face, 20A, Red
Image of GFBFST20R Heavy Duty Commercial AUTOGUARD® Self-Test GFCI with Blank Face, 20A, Red
play
Autoguard GFCI Receptacles

Heavy Duty Commercial AUTOGUARD® Self-Test GFCI with Blank Face, 20A, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFBFST20R

Power Protection Devices, Self Test Faceless GFCI, 20A 125V, 2-Pole 3-Wire Grounding, Red

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction

General

Catalog Number

GFBFST20R

Color

Red

EU RoHS Indicator

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Blank Face

Type

Standard

UPC

883778122224

Dimensions

Weight

0.3 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Meets All NEC® Requirements

Logistics

Carton Quantity

10

Pallet Quantity

2400