HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, Single Pole Devices, Industrial Grade, Female Receptacle, 300/400A 600V AC/DC, SingleConductor, Extra Long Stud, White
Image of HBLFRSCEW Heavy Duty Products, Single Pole Devices, Industrial Grade, Female Receptacle, 300/400A 600V AC/DC, SingleConductor, Extra Long Stud, White
Image of HBLFRSCEW Heavy Duty Products, Single Pole Devices, Industrial Grade, Female Receptacle, 300/400A 600V AC/DC, SingleConductor, Extra Long Stud, White

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female Receptacle, 300/400A 600V AC/DC, SingleConductor, Extra Long Stud, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFRSCEW

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female Receptacle, 300/400A 600V AC/DC, SingleConductor, Extra Long Stud, White

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Female Receptacle
  • 300/400A 600V AC/DC

Standard

General

Application

High Ampacity Connections

Catalog Number

HBLFRSCEW

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Female Panel Mount Receptacle

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Threaded Thru-Hole

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

16 Series

Style

Stud Type, Threaded Hole Mounting, Female

Type

Receptacle

UPC

783585433882

Dimensions

Display Size

Standard Sized Product

Weight

0.7 lb

Electrical Ratings

Amperage Rating

400 A

Connectivity

Stud Type

Current / Amperage Rating

400 A

Current Rating

400 A

Phase

Single Phase

Voltage Rating

600V AC, 250V DC Max kV

Wattage

240000 W

Conductor Related

Number Of Poles

1-Pole

Number Of Wires

1-Wire

Wire Size

#4 AWG to #4/0 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Logistics

Carton Quantity

25