HUBBELL WIRING DEVICE-KELLEMS
iDevices Instinct Switch, Wi-Fi Enabled Smart Wall Switch with Amazon Alexa Built-In, Single Pole, 120VAC, White
Image of IDEV0022 iDevices Instinct Switch, Wi-Fi Enabled Smart Wall Switch with Amazon Alexa Built-In, Single Pole, 120VAC, White
Image of IDEV0022 iDevices Instinct Switch, Wi-Fi Enabled Smart Wall Switch with Amazon Alexa Built-In, Single Pole, 120VAC, White
play
Instinct™ by iDevices: Alexa meets the next-generation light switch
play
Install Guide: iDevices Instinct™
+6
Image of IDEV0022 iDevices Instinct Switch, Wi-Fi Enabled Smart Wall Switch with Amazon Alexa Built-In, Single Pole, 120VAC, White
Discontinued

iDevices Instinct Switch, Wi-Fi Enabled Smart Wall Switch with Amazon Alexa Built-In, Single Pole, 120VAC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IDEV0022

This Wi-Fi enabled wall switch with Alexa built-in puts the power of Amazon Alexa throughout your home. Instinct installs just like a standard switch, and includes a screwless faceplate for a seamless, modern finish. Instinct features premium SOEN® Audio technology, enabling high-performance sound in a compact design. Perfect for listening to music and podcasts throughout your home. No additional Alexa devices required. 120VAC, Neutral Wire Require

  • Features Amazon Alexa built-in for hands-free home control
  • Supports single-pole, non-dimming configurations only
  • Remote access and custom automation via the Amazon Alexa app (iOS & Android)
  • Built-in customizable LED night light (adjustable in Amazon Alexa app)
  • Standard size, shape, and installation – no hub required
  • Custom faceplate included, works with any standard rocker faceplate
  • UL listed

General

Catalog Number

IDEV0022

Horsepower - Maximum

1/2 HP

Lamp Type

CFL/LED: 150W Incandescent/Halogen: 600W

Type

Switch

UPC

852931005988

Dimensions

Depth

1.31 in

Height

4.13 in

Weight

0.7 lb

Width

1.77 in

Electrical Ratings

Current / Amperage Rating

5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Output Voltage

120 VAC

Conductor Related

Number Of Poles

1

Operational

Horsepower - Maximum

1/2 HP

Logistics

Carton Quantity

10

Pallet Quantity

780