HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Hubbellock, Industrial, Receptacle, 30A 600V AC, 20A 250V DC, 4-Pole 5-Wire Grounding, Non NEMA, Screw Terminal, Blue.
Image of HBL25403 Locking Devices, Hubbellock, Industrial, Receptacle, 30A 600V AC, 20A 250V DC, 4-Pole 5-Wire Grounding, Non NEMA, Screw Terminal, Blue.
Image of HBL25403 Locking Devices, Hubbellock, Industrial, Receptacle, 30A 600V AC, 20A 250V DC, 4-Pole 5-Wire Grounding, Non NEMA, Screw Terminal, Blue.

Locking Devices, Hubbellock, Industrial, Receptacle, 30A 600V AC, 20A 250V DC, 4-Pole 5-Wire Grounding, Non NEMA, Screw Terminal, Blue.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL25403

Hubbellock® Industrial Receptacle, 30A 600V AC, 20A 250V DC, 4-Pole 5-Wire Grounding phenolic interior housing, Non NEMA, Screw Terminal

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

  • Spring loaded safety shutter contains arcing when mating or un-mating devices under load
  • Spring loaded safety shutter automatically ejects the plug eliminating contact teasing
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependability
  • Metallic housing provides protection from damage in harsh environments

Auto Ejects Improperly Made Connection

General

Application

Catalog Number

HBL25403

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

20A/30A Grounding Hubbellock® Receptacle

Material

Aluminum, Cast

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #10 AWG - #6 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Contacts - Brass
  • Housing - Cast aluminum
  • Receptacle Interior - Thermoset
  • Terminal Screws - Zinc plated steel

Type

Receptacle

UPC

783585017464

Dimensions

Dimensions

4.56 in x 2.84 in x 2.94 in

Display Size

Standard Sized Product

Height

2.94 in

Length

4.56 in

Weight

0.95 lb

Width

2.84 in

Electrical Ratings

Amperage Rating

20/30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20/30 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #10 AWG - #6 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10