HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, HBL2000/3000 Series, Reducing Fitting, Gray
Image of HBL3200REDGY Metal Raceway, HBL2000/3000 Series, Reducing Fitting, Gray
Image of HBL3200REDGY Metal Raceway, HBL2000/3000 Series, Reducing Fitting, Gray
Discontinued

Metal Raceway, HBL2000/3000 Series, Reducing Fitting, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3200REDGY

Metal Raceway HBL2000/3000 Seriesucing Fitting

Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. What’s more, Hubbell’s watertight Insulgrip Pin and Sleeve wiring devices are designed with safety first and foremost. We created the line with plant facility maintenance personnel and a safer industrial work environment in mind. To greatly reduce the likelihood of electrical shock, we developed our exclusive nonmetallic watertight system, meaning that with Hubbell on the job, the mix of electricity and water isn’t the threat it once was. So, whether the job calls for a welding outlet in a dry location or a motor disconnect in a wet location, step up to Hubbell Pin and Sleeve wiring devices.

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL3200REDGY

Color

Gray

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000 Series

Specifications

  • Trak Fitting - Take-Off/Reducer
  • Trak Item - Fittings

Style

Connector

Type

Miscellaneous Fittings

UPC

783585215624

Dimensions

Weight

0.35 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10