HUBBELL WIRING DEVICE-KELLEMS
Image of HBL4774AGY Metal Raceway, HBL4750 Series, Take Off Cover, Gray
Image of HBL4774AGY Metal Raceway, HBL4750 Series, Take Off Cover, Gray
Discontinued

Metal Raceway, HBL4750 Series, Take Off Cover, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4774AGY

Metal Raceway HBL4750 Series, Take Off Cover

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4774AGY

Color

Gray

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Reducer/Take-Off Connector
  • Trak Item - Fittings

Style

Connector

Type

Miscellaneous Fittings

UPC

783585216614

Dimensions

Weight

2.3 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5