HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Plate, 1-Gang, StyleLine, HBLALU5000/HBLALU7620 Series
Image of HBLALU57G Metal Raceway, Plate, 1-Gang, StyleLine, HBLALU5000/HBLALU7620 Series
Image of HBLALU57G Metal Raceway, Plate, 1-Gang, StyleLine, HBLALU5000/HBLALU7620 Series
Buy America(n) Qualified

Metal Raceway, Plate, 1-Gang, StyleLine, HBLALU5000/HBLALU7620 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU57G

Metal Raceway, Plate, 1-Gang, StyleLine, HBLALU5000/HBLALU7620 Series

  • Open System data option available
  • Base mounted cover plates increase strength
  • Cover plates offer option for most common power device applications

General

Catalog Number

HBLALU57G

EU RoHS Indicator

Item Type

HBLALU5000 Series

Material

Aluminum

Product Family

HBLALU5000;HBLALU7620

Specifications

  • Device Type - Rectangular Style Line® Cover
  • Material - Anodized Aluminum

Style

Style Line® Receptacle

Type

Cover Plates

UPC

783585110967

Dimensions

Weight

0.25 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Pallet Quantity

5460