HUBBELL WIRING DEVICE-KELLEMS
Circuit Guard® Extra Heavy Duty Portable Straight Blade GFCI with Automatic Set, 30A, 120/240V AC, 25', Yellow
Image of GFP3315 Circuit Guard® Extra Heavy Duty Portable Straight Blade GFCI with Automatic Set, 30A, 120/240V AC, 25', Yellow

Circuit Guard® Extra Heavy Duty Portable Straight Blade GFCI with Automatic Set, 30A, 120/240V AC, 25', Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP3315

Power Protection Products, GFCI High Amperage Portables, Industrial/Commercial, Auto Set, 30A 120/240V AC, 6' Cord Length, 4-6 mA Trip Level , Yellow.

  • Electromagnetic Latching Mechanism
  • Trips if ground and neutral touch at load side
  • Red blinking light plus optional audible alarm
  • Open neutral protection Trips upon loss of neutral

Auto Set

General

Application

Line Cord Only No Devices

Catalog Number

GFP3315

Color

Yellow

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Industrial Grade

Material - Insulation

Elastomer

Material - Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Dielectric Withstand - 1500 VRMS across contact, 4000 VRMS between conductors & enclosure
  • Electrical - Operating Voltage Range - 85% to 110%
  • Electrical - Rated Voltage - 120V AC, 240V AC, 120/240V AC, 3Ø 250V AC, 3Ø 120/208V AC
  • Electrical - Surge Withstand - 6000V impulse, 0.5 ms rise time 100kHz ringing frequency
  • Environmental - Construction - Industrial grade design
  • Environmental - Housing Rating - UL Type 4X
  • Environmental - Leakage Current - At 93% Humidity leakage current is zero
  • Environmental - Operating Temperature - -35°C to 66°C, -30°F to 150°F.
  • Environmental - Type - Meets UL943 Class A GFCI

Series

Extra Heavy Duty

Specifications

  • Cord Type - 2-50', 10/3 SJGOOW. 100', 8/3 SEOW
  • Label Color - Yellow background with black lettering
  • Response Time - .025 sec. Max
  • Switch Interface - Double Insulated
  • Trip Level - 4 to 6 mA
  • Unit Color - Gray with black cover

Style

Automatic Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Portable, Straight Blade

UPC

783585521213

Dimensions

Outside Diameter

0.335

Weight

4.5 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Plug-In

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

120/240 VAC

Voltage Rating Description

120/240 VAC

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cCSAus

Operational

Performance

  • Electrical - Dielectric Withstand - 1500 VRMS across contact, 4000 VRMS between conductors & enclosure
  • Electrical - Operating Voltage Range - 85% to 110%
  • Electrical - Rated Voltage - 120V AC, 240V AC, 120/240V AC, 3Ø 250V AC, 3Ø 120/208V AC
  • Electrical - Surge Withstand - 6000V impulse, 0.5 ms rise time 100kHz ringing frequency
  • Environmental - Construction - Industrial grade design
  • Environmental - Housing Rating - UL Type 4X
  • Environmental - Leakage Current - At 93% Humidity leakage current is zero
  • Environmental - Operating Temperature - -35°C to 66°C, -30°F to 150°F.
  • Environmental - Type - Meets UL943 Class A GFCI

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

5