HUBBELL WIRING DEVICE-KELLEMS
Image of HBLVSQ6023 Interlocked Hazardous Location Receptacle, 60A 600V AC, 3-Pole 2-Wire Grounding

Interlocked Hazardous Location Receptacle, 60A 600V AC, 3-Pole 2-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLVSQ6023

Interlocked Hazardous Location Receptacle, 60A 600V AC, 3-Pole 2-Wire Grounding

  • Enclosures: Copper-free aluminum (less than 4/10 of 1% copper content)
  • Cover Bolts: 316 Stainless Steel
  • Finish: Grey Powder Polyester painted exterior, electrostatically applied
  • Ratings: 600V AC, 230V DC 30–100 Amp
  • Optional to include up to one (1) N/O “Break Before Main Break” auxiliary contact