
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HI607AE
Standard Product
Catalog Number
HI607AE
EU RoHS Indicator
Yes
Item Type
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620855905
Length
84 in
Outside Diameter
0.23
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Temperature Rating
Per TIA
Carton Quantity
50
Pallet Quantity
1800