HUBBELL WIRING DEVICE-KELLEMS
Wallplate, 1-Gang, 1) Duplex, White
Image of P8W Wallplate, 1-Gang, 1) Duplex, White

Wallplate, 1-Gang, 1) Duplex, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P8W

Wallplate, 1-Gang, 1) Duplex, White

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish
  • Captive screw feature on single-gang versions, hold screws in place for quick installation

Smooth Satin Finish

General

Application

Catalog Number

P8W

Color

White

Cutout

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

1-Gang

Orientation

Vertical

Size

Standard

Style

1-Duplex

Type

Duplex

UPC

883778313271

Dimensions

Dimensions

4.63 in x 2.88 in x 0.25 in

Height

0.25 in

Length

4.63 in

Size

Standard

Width

2.88 in

Conductor Related

Nema Color

White

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL File Number

UL 94 V2

Configuration

Mounting Method

Screw

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

25

Pallet Quantity

16800