HUBBELL WIRING DEVICE-KELLEMS
Image of HBLIPRBOX Plenum Rated Cord Reel Enclosure, White
Image of HBLIPRBOX Plenum Rated Cord Reel Enclosure, White
play
inREACH Cord Reel Drop Ceiling Enclosure
Image of HBLIPRBOX Plenum Rated Cord Reel Enclosure, White
+1
Image of HBLIPRBOX Plenum Rated Cord Reel Enclosure, White

Plenum Rated Cord Reel Enclosure, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLIPRBOX

Plenum Rated Cord Reel Enclosure, White

  • Steel Enclosure, White Power Coat Surface Finish
  • 75 lbs. Load Capacity
  • 4 in. Square Electrical Box Included
  • Pre-punched Knockout Hole

General

Application

Industrial

Catalog Number

HBLIPRBOX

Color

Black

Duty

Heavy Duty

Series

inREACH® Series

Style

Plenum Enclosure

Type

Accessory

UPC

783585686035

Dimensions

Weight

30.15 lb

Electrical Ratings

Duty

Heavy Duty

Certifications And Compliance

Industry Standard(s)

  • UL 2416
  • UL 2043

Logistics

Carton Quantity

1

Pallet Quantity

8