HUBBELL WIRING DEVICE-KELLEMS
Residential Grade, Toggle Switches, 1-Pole, 15A 120V AC, Almond
Image of RS115AL Residential Grade, Toggle Switches, 1-Pole, 15A 120V AC, Almond
Image of RS115AL Residential Grade, Toggle Switches, 1-Pole, 15A 120V AC, Almond
Discontinued

Residential Grade, Toggle Switches, 1-Pole, 15A 120V AC, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS115AL

Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Almond

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS115AL

UPC

883778100901

Dimensions

Weight

0.1 lb

Logistics

Carton Quantity

10