

Brand: Hubbell Wiring Device-Kellems
Catalog ID: BKTMLSF
Standard Product
Application
Sensor Mounting
Catalog Number
BKTMLSF
Color
Metallic
Construction
Stamped
Item Type
Mini Limit Switch, Flat
Material
Steel
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585711348
Display Size
Mini Limit Switches
Weight
0.1 lb
Carton Quantity
10