HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Office White
Image of 5352AOW Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Office White
Image of 5352AOW Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Office White
Discontinued

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 5352AOW

Replaced by:

5352ALA

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Office White

  • Slender/compact design
  • Smooth face
  • Triple wipe contacts

Self Grounding

General

Application

Hubbell-Pro Heavy Duty

Catalog Number

5352AOW

Color

Office White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Horsepower - Maximum

1

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminal wire leads identified in accordance with UL 498

Series

Hubbell-PRO

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - PBT
  • Contacts - Brass
  • Face - Nylon
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized steel

Style

Smooth Face

Type

Standard Duplex

UPC

783585127712

Dimensions

Dimensions

3.28 in x 1.41 in x 1.09 in

Display Size

Standard Sized Product

Height

1.09 in

Length

3.28 in

Weight

0.3 lb

Width

1.41 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL File No. E2186

Nema Rating

5-20R

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminal wire leads identified in accordance with UL 498

Logistics

Carton Quantity

10