

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL420S
Hubbell offers a broad range SPD receptacles with technology that is unsurpassed. Inside Hubbell SPD receptacles are two 22mm square MOVs providing 240 joules of surge protection for each mode. The nylon component shield protects the printed circuit board from contaminants. An all-glass, conformally coated PC board provides superior moisture immunity for longer life in humid environments.
Application
4-Plex with LED
Catalog Number
HBL420S
Color
Blue
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Horsepower - Maximum
1
Indicator(s) Type
LED Only
Item Type
Surge Protection Receptacles
Material
Polycarbonate
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Outlet
Straight Blade
Performance
Product Family
4-Outlet Receptacle
Response Time
5
Specifications
Style
Surge Suppression
UPC
783585017877
Dimensions
4.30 in x 0.92 in x 4.30 in
Display Size
Standard
Height
4.3 in
Length
4.3 in
Weight
0.35 lb
Width
0.92 in
Amperage Rating
20 A
Connectivity
Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
5-20R
Horsepower - Maximum
1
Indicator(s) Type
LED Only
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Response Time
5
Carton Quantity
5