HUBBELL WIRING DEVICE-KELLEMS
Image of HBL182S20LED Temporary Lighting, 20' 18/2 STW Single 6.6W 90 LED Fixture
Image of HBL182S20LED Temporary Lighting, 20' 18/2 STW Single 6.6W 90 LED Fixture
play
Temporary Industrial Lighting

Temporary Lighting, 20' 18/2 STW Single 6.6W 90 LED Fixture

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL182S20LED

Temporary Lighting Products, 20' 18/2 STW Single 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture

  • 90 LEDs for maximum illumination
  • Very low heat output
  • Magnetic base included for added hanging flexibility

General

Catalog Number

HBL182S20LED

Performance

  • Electrical - Lamp Life - 50,000 hours
  • Electrical - Lumen Output per Fixture - 450
  • Electrical - Rating - 15A 125V
  • Electrical - Watt per fixture - 6.6
  • Mechanical - Cord Length - 20 ft.
  • Mechanical - Number of fixtures - 1

Product Family

Stringer Lights

Specifications

  • Included - Magnetic base
  • Light Type - LED
  • Plug Type - NEMA 5-15P

Type

LED Stringer Lights

UPC

783585528311

Dimensions

Weight

2.6 lb

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Lamp Life - 50,000 hours
  • Electrical - Lumen Output per Fixture - 450
  • Electrical - Rating - 15A 125V
  • Electrical - Watt per fixture - 6.6
  • Mechanical - Cord Length - 20 ft.
  • Mechanical - Number of fixtures - 1

Logistics

Carton Quantity

1

Pallet Quantity

192