




Brand: Hubbell Wiring Device-Kellems
Catalog ID: RU100W
Standard Product
Application
Under Cabinet/Counter Power Distribution
Catalog Number
RU100W
Color
White
Construction
Fabricated
EU RoHS Indicator
Item Type
Slim Box
Material
Steel
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
1) Decorator Opening
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Material - White Metal
UPC
883778112980
Display Size
1-Gang
Weight
0.9 lb
Cable Entry
Knock Outs
EU RoHS Indicator
Industry Standard(s)
Number Of Outlets
1) Decorator Opening
Carton Quantity
10
Pallet Quantity
1820