

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SS82MEV
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
SS82MEV
Construction
Stamped
Cutout
2) Duplex
Item Type
Screw Mount
Material
Stainless Steel, Type 302/304
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Size
Standard
Specifications
Style
2-Duplex - Emergency
Type
Specialty
UPC
883778201332
Display Size
Standard Sized
Size
Standard
Thickness
0.035
Weight
0.2 lb
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Industry Standard(s)
UL Listed
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Carton Quantity
10