



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL27W76
Catalog Number
HBL27W76
Color
Yellow
EU RoHS Indicator
Item Type
20A Watertight Twist-Lock® Connector
Performance
Type
Connector Body
UPC
783585131818
Dimensions
2.51 in x 2.51 in x 5.69 in
Height
5.69 in
Length
2.51 in
Weight
0.75 lb
Width
2.51 in
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
3 Phase 480 VAC
Voltage Rating Description
3 Phase 480 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
Min. Cord: 16/3 SJ, 18/3 S, 18/4 SJ, 18/4 S, 18/5 S;Max. Cord: 10/3 S, 10/4 S, 10/5 S
EU RoHS Indicator
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L16-20R
Standards - RoHS Compliance Status
CM
Performance
Carton Quantity
10
Pallet Quantity
400