



Brand: Hubbell Wiring Device-Kellems
Catalog ID: PROTRK1225BK
ProTrak™ non-metallic single channel cable protectors are suitable for lightweight vehicle and pedestrian traffic. Available in both black and yellow. The drop over PROTRK115 series can accommodate up to 0.75 inches (19.0mm), while the PROTRK140 can handle up to 1.50 inches (38.1mm). The hinged covered PROTRK1225 series can accommodate up to 0.75 inches (19.0mm). A unique tread surface provides maximum traction. ProTrak™ cable protectors can be interlocked as a single color run or as a yellow and black run.
Catalog Number
PROTRK1225BK
Color
Black
Series
ProTrak Floor Cable Cover
Style
Channel Dim. 2.25" x 0.75"
Type
1-Channel, Hinged Cover Trak
UPC
783585536743
Dimensions
3 ft x 10.81 in x 1.25 in
Height
1.25 in
Length
3 ft
Weight
10.05 lb
Width
10.81 in
Carton Quantity
1