
Brand: Bell
Catalog ID: 5361-6
Catalog Number
5361-6
Color
White
Construction
Metallic
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Number Of Outlets
5
Thread Size
1/2 in
Type
Round/Splice Box
UPC
050169536162
Actual Depth
1.625 in
Cubic Capacity
16 cu.in
Depth
1.625 in
Height
5.53 in
Package Height
5.25 in
Package Length
1.625 in
Package Weight
0.62 lb
Package Width
4.203 in
Thread Size
1/2 in
Width
4.16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Nema Rating
NEMA 3R
Number Of Outlets
5
Carton Quantity
6
Packaging Type
Blistercard
Pallet Quantity
768
Standard Package
6